(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Thick Transparent Packaging Tape PK-3900

Thick Transparent Packaging Tape PK-3900

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of J6150

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.09
  • Color Details
    Clear
  • Mass(g)
    255
  • Specifications
    Cutting Requires Cutter
  • Material (base)
    Polypropylene film
  • Adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
J6150
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 478.00

1 Piece(s) 11 Day(s) or more 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.09
  • Color Details
    Clear
  • Mass(g)
    255
  • Specifications
    Cutting Requires Cutter
  • Material (base)
    Polypropylene film
  • Adhesive
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

Thick OPP tape.
[Features]
· Thick type with both ease of use and affordable price.
[Applications]
· For packing cardboard boxes.
· For adhering transparent films as well as colored/patterned materials with text.
· For binding bags and repairing corners of paper boxes.

Specifications of J6150

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.09
  • Color Details
    Clear
  • Mass(g)
    255
  • Specifications
    Cutting Requires Cutter
  • Material (base)
    Polypropylene film
  • Adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
J6150
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 478.00

1 Piece(s) 11 Day(s) or more 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1