(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carton Tape No. 640PF, Color: Clear

Carton Tape No. 640PF, Color: Clear

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 640PF-50

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.065
  • Adhesiveness
    2.70N/10mm
  • Tensile Strength
    48.0N/10mm
  • Color Details
    Clear
  • Trusco Code
    336-0105
  • Mass(g/box)
    185
  • Base Materials
    Polypropylene
  • Adhesive
    Rubber-Based
  • Cutting Method
    Cutter Required
  • Stretch(%)
    150
  • Internal capacity
    1 Roll
Part Number
640PF-50
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal capacity

₹ 273.60

1 Piece(s) 5 Day(s) or more 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.065
  • Adhesiveness
    2.70N/10mm
  • Tensile Strength
    48.0N/10mm
  • Color Details
    Clear
  • Trusco Code
    336-0105
  • Mass(g/box)
    185
  • Base Materials
    Polypropylene
  • Adhesive
    Rubber-Based
  • Cutting Method
    Cutter Required
  • Stretch(%)
    150
  • Internal capacity
    1 Roll

Product Description

[Features]
· OPP adhesive tape for cardboard box packing.
· Since a rubber-based adhesive is used, it clearly demonstrates a stable adhesive force even at low temperatures.

Specifications of 640PF-50

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.065
  • Adhesiveness
    2.70N/10mm
  • Tensile Strength
    48.0N/10mm
  • Color Details
    Clear
  • Trusco Code
    336-0105
  • Mass(g/box)
    185
  • Base Materials
    Polypropylene
  • Adhesive
    Rubber-Based
  • Cutting Method
    Cutter Required
  • Stretch(%)
    150
  • Internal capacity
    1 Roll
Part Number
640PF-50
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal capacity

₹ 273.60

1 Piece(s) 5 Day(s) or more 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1