(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pyolan Coreless Tape (No Paper Tube Type)

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of K-10-CL-50CORELESS

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.16
  • Color Detail
    Clear
  • Mass(kg/box)
    12.5
  • Specifications
    Can cut by hand
  • Base Material
    Polyethylene cloth
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Box (30 Rolls)
Part Number
K-10-CL-50CORELESS
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 33,569.89

1 Pack(s)

30 Pieces Per Package

9 Day(s) or more 1 Box (30 Rolls)
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.16
  • Color Detail
    Clear
  • Mass(kg/box)
    12.5
  • Specifications
    Can cut by hand
  • Base Material
    Polyethylene cloth
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Box (30 Rolls)

Product Description

[Features]
· Reduces paper waste by not using a paper core.
· The easily removable socket can be reused.

Specifications of K-10-CL-50CORELESS

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.16
  • Color Detail
    Clear
  • Mass(kg/box)
    12.5
  • Specifications
    Can cut by hand
  • Base Material
    Polyethylene cloth
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Box (30 Rolls)
Part Number
K-10-CL-50CORELESS
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 33,569.89

1 Pack(s)

30 Pieces Per Package

9 Day(s) or more 1 Box (30 Rolls)
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list