(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Ideal for organizing documents and catalogs.
· Note: Partitions are sold separately.
Width (mm) | 880 | Height (mm) | 880 | Depth (mm) | 400 |
---|---|---|---|---|---|
Product Type | Other | Maximum Load (kg/unit) | 75 | Drawer internal dimensions: width x depth x height(mm) | 257 x 364 x (Shallow Type 32, Medium Type 45, Deep Type 72) |
Drawer combination (B4) shallow | 3 Rows 8 Levels | Drawer (B4) medium deep | 3 Rows 3 Levels | Drawer combination (B4) deep | 3 Rows 4 Levels |
Trusco Code | 508-0029 | Specifications | Shallow drawer: B4-20; Medium drawer: B4-15; Deep drawer: B4-10 | Mass(kg) | 40.6 |
Amount Of Content | 1 unit |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy