(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Map Case "A2 Type" (Plastic Drawer Type)

Map Case "A2 Type" (Plastic Drawer Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Map Case "A2 Type" (Plastic Drawer Type)
  • Map Case "A2 Type" (Plastic Drawer Type)
  • Map Case "A2 Type" (Plastic Drawer Type)
  • Map Case "A2 Type" (Plastic Drawer Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      37,243₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The transparent drawers are very convenient with contents easily identified for sorting and extractions.

Part Number
LA2-1W5
LA2-1W9
LA2-1W12
LA2-1W15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaximum Load
(kg/unit)
Number of Steps Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

₹ 37,243.00

1 Piece(s) 14 Day(s) or more 305 Tiers329504-7510162001 unit

₹ 59,122.00

1 Piece(s) 14 Day(s) or more 509 Tiers541504-7528260001 unit

₹ 72,056.00

1 Piece(s) 14 Day(s) or more 6512 Tiers700504-7544324001 unit

₹ 85,130.00

1 Piece(s) 14 Day(s) or more 8015 Tiers880504-7561385001 unit

Loading...

  1. 1

Basic Information

Product Type Map case Drawer internal dimensions (width x depth x height)(mm) 635x440x41 Frontage(mm) 696
Depth(mm) 480 Type For A2 Features The transparent drawers are very convenient with contents easily identified for sorting and extractions.
Specifications There are no partition settings A2 Drawer LA2-1 Accessory 1 index card and 2 cell covers per drawer stage
Amount Of Content 1 unit