(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Guide Light "Visible"

Guide Light "Visible" <Normal>

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of MK-U-001M

  • Product Model
    Guidance Lamp
  • Material
    Grip Part: ABS Resin / LED Part: Polycarbonate
  • Total Length(mm)
    581
  • LED Part(mm)
    400
  • Diameter(mm)
    83
  • Weight(g)
    264 (No Battery)
  • LED
    12 Pcs. (6 Pcs. X 2 Rows)
  • Feature 1
    Horizontal width is thicker than conventional cylinders.
  • Feature 2
    Comes with a battery adapter. Uses C Battery x 2 (Batteries are sold separately)
  • Amount Of Content
    1 pc.
Part Number
MK-U-001M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 3,052.33

1 Piece(s) 7 Day(s) or more 1 pc.

Basic Specifications

  • Product Model
    Guidance Lamp
  • Material
    Grip Part: ABS Resin / LED Part: Polycarbonate
  • Total Length(mm)
    581
  • LED Part(mm)
    400
  • Diameter(mm)
    83
  • Weight(g)
    264 (No Battery)
  • LED
    12 Pcs. (6 Pcs. X 2 Rows)
  • Feature 1
    Horizontal width is thicker than conventional cylinders.
  • Feature 2
    Comes with a battery adapter. Uses C Battery x 2 (Batteries are sold separately)
  • Amount Of Content
    1 pc.

Product Description

Revolutionary new guide lights. A new type of guide light never seen before. Twice as bright as previous lights. Life-protecting light.

Specifications of MK-U-001M

  • Product Model
    Guidance Lamp
  • Material
    Grip Part: ABS Resin / LED Part: Polycarbonate
  • Total Length(mm)
    581
  • LED Part(mm)
    400
  • Diameter(mm)
    83
  • Weight(g)
    264 (No Battery)
  • LED
    12 Pcs. (6 Pcs. X 2 Rows)
  • Feature 1
    Horizontal width is thicker than conventional cylinders.
  • Feature 2
    Comes with a battery adapter. Uses C Battery x 2 (Batteries are sold separately)
  • Amount Of Content
    1 pc.
Part Number
MK-U-001M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 3,052.33

1 Piece(s) 7 Day(s) or more 1 pc.

Loading...

Guide Light "Visible"

Guide Light "Visible" <Normal>

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language