(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Reflective "Tasky" Safety Bands with LEDs

Reflective "Tasky" Safety Bands with LEDs

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 1,489.47 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MK-HTT-001
MK-HTT-002
MK-HTT-004
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Amount Of Content

₹ 1,513.58

5 Piece(s) 13 Day(s) or more White 1 pc.

₹ 1,489.47

5 Piece(s) 13 Day(s) or more Blue 1 pc.

₹ 1,513.58

20 Piece(s) 16 Day(s) or more Orange 1 pc.

Basic Specifications

  • Product Model
    Sash
  • Body Material
    PVC
  • LED Present or Absent
    Yes
  • Accessories
    Test Battery 1-piece
  • Feature 1
    Improved visibility with reflection+LED.
  • Feature 2
    The 6 internal LEDs switch from illuminated to flashing to prevent accidents even in locations without a light source.
  • Feature 3
    Length is adjustable and button battery can be replaced.
  • Feature 4
    Up to 50 - 60 m can be seen clearly with the naked eye.
  • Feature 5
    This allows it to be seen from a car on a dark road at night and is recommended for commuting to the workplace or school, dog-walking, going for strolls, etc.
  • Amount Of Content
    1 pc.

Product Description

[Features]
A reflective sash with adjustable length, which can be clearly seen from 50 to 60 meters with the naked eye, and for which a button battery can be easily replaced.
[Applications]
Can be used while commuting to work or school, walking a dog, walking for exercise, etc.

Part Number
MK-HTT-001
MK-HTT-002
MK-HTT-004
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Amount Of Content

₹ 1,513.58

5 Piece(s) 13 Day(s) or more White 1 pc.

₹ 1,489.47

5 Piece(s) 13 Day(s) or more Blue 1 pc.

₹ 1,513.58

20 Piece(s) 16 Day(s) or more Orange 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon