(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Disc grinder

Disc grinder
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Slim body provides excellent workability. Shaft lock function makes it easy to replace the grindstone. The support handle prevents fatigue even after long hours of work. Safe dual insulation structure. For deburring of metal, polishing, grinding, removing paint, groundwork polishing, cutting thin steel plates, corrugated galvanized iron sheets, tiles, bricks etc.

Disc grinder
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
25-501
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,098.53

1 Piece(s) 6 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Product Model Disc Grinder Grinding Wheel Diameter(φ/mm) 100 Transmission Function Yes / No Not Included
No-load Rotation Speed(min-1) 10000 Double-insulated Function Yes / No Included Power(V) AC100
Rated Current(A) 5.8 Power Consumption(W) 550 Cord Length(m) 1.8
Product Size / H(mm) 90 Product Size / W(mm) 280 Product Size / D(mm) 120
Cord 820709 JAN Code 4710515322516 Weight(g) Approximately 2000
Features Excellent workability achieved with the slim body. The shaft lock function makes it easy to replace the grindstone. The attached auxiliary handle reduces fatigue that can occur from working over long periods of time. Safe, double-layer insulation structure Usage For deburring of metal, polishing, grinding, removing dropped paint, for groundwork polishing, and for cutting thin steel plates, corrugated galvanized iron sheets, tiles, bricks etc. Grindstone Dimensions(mm) 100X6X15
Rated Time 30 minutes Accessories Offset Grindstone for Ironwork (100 x 6 x 15 mm), Grindstone Support Washer, Grindstone Locking Nut, Wrench, Auxiliary Handle, Carbon Brush Replacement 1 Set
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list