• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Double Ring Pliers

Double Ring Pliers

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Dedicated tool for easy attachment and removal of dual ring. Main unit uses special carbon steel, making tough dual ring attachment work easy.

Basic Specifications

Part Number
Overall Length(mm)

Refine by

  • 125
  • 150
  • 155
  • Clear
Steel Wire Cutting Performance(φ/mm)

Refine by

  • 0.8
  • 1
  • Clear
Copper Wire Cutting Performance(φ/mm)

Refine by

  • 1
  • 1.8
  • Clear
Compatible Ring Size(mm)

Refine by

  • 3-6
  • 6-10
  • 10-30
  • Clear
Cord

Refine by

  • 432361
  • 432362
  • 432363
  • Clear
JAN Code

Refine by

  • 4954458056569
  • 4954458056576
  • 4954458056583
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
125
0.8
1
3-6
432361
4954458056569
6 Day(s) or more
-

Part Number : RP-6
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Overall Length(mm)
    125
  • With or without Spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    0.8
  • Copper Wire Cutting Performance(φ/mm)
    1
  • With/without tip claw replacement function
    NA
  • Compatible Ring Size(mm)
    3-6
  • Parts Type
    Ring for snap ring pliers
  • Main body: option
    Main Body
  • Cord
    432361
  • JAN Code
    4954458056569
  • Features
    Special tool for easy attachment and removal of dual ring. Unit uses special carbon steel, making tough dual ring attachment work easy.
155
1
1.8
6-10
432362
4954458056576
6 Day(s) or more
-

Part Number : RP-10
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Overall Length(mm)
    155
  • With or without Spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    1
  • Copper Wire Cutting Performance(φ/mm)
    1.8
  • With/without tip claw replacement function
    NA
  • Compatible Ring Size(mm)
    6-10
  • Parts Type
    Ring for snap ring pliers
  • Main body: option
    Main Body
  • Cord
    432362
  • JAN Code
    4954458056576
  • Features
    Special tool for easy attachment and removal of dual ring. Unit uses special carbon steel, making tough dual ring attachment work easy.
150
1
1.8
10-30
432363
4954458056583
6 Day(s) or more
-

Part Number : RP-30
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Overall Length(mm)
    150
  • With or without Spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    1
  • Copper Wire Cutting Performance(φ/mm)
    1.8
  • With/without tip claw replacement function
    NA
  • Compatible Ring Size(mm)
    10-30
  • Parts Type
    Ring for snap ring pliers
  • Main body: option
    Main Body
  • Cord
    432363
  • JAN Code
    4954458056583
  • Features
    Special tool for easy attachment and removal of dual ring. Unit uses special carbon steel, making tough dual ring attachment work easy.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)