Pliers

Pliers

Standard Unit Price:
-
Days to Ship :
Quote

Rust-resistant high-grade cationic finish

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    200
  • With or without Spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    2
  • With/without tip claw replacement function
    NA
  • Cationic Finish
    Available
  • Main body: option
    Main Body
  • Cord
    345404
  • JAN Code
    4954458051649
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : HCP-04
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    200
  • With or without Spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    2
  • With/without tip claw replacement function
    NA
  • Cationic Finish
    Available
  • Main body: option
    Main Body
  • Cord
    345404
  • JAN Code
    4954458051649
  • Features
    Rustproof High Level Cation Finishing for Cutting φ2.0 Iron Wiring for Professional Wirework and Home Electrical Work

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)