• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.
Pliers

Pliers

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Tool opening 2-stage adjustment and a built-in spring of up to 20 mm makes even continuous work easy

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    165
  • With or without Spring
    Available
  • With/without tip claw replacement function
    NA
  • Main body: option
    Main Body
Part Number
Cord

Refine by

  • 035907
  • 035908
  • Clear
JAN Code

Refine by

  • 4954458051847
  • 4954458051854
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
035907
4954458051847
9 Day(s) or more
-

Part Number : HPL-07
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    165
  • With or without Spring
    Available
  • With/without tip claw replacement function
    NA
  • Main body: option
    Main Body
  • Cord
    035907
  • JAN Code
    4954458051847
  • Features
    A hybrid tool which has the function of pliers and longnose pliers, with open mouth 2 stage adjustment and a built-in spring of up to 20 mm to make continuous work easy
035908
4954458051854
6 Day(s) or more
-

Part Number : HPL-08
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    165
  • With or without Spring
    Available
  • With/without tip claw replacement function
    NA
  • Main body: option
    Main Body
  • Cord
    035908
  • JAN Code
    4954458051854
  • Features
    A hybrid tool which has the function of pliers, longnose pliers, and needle nose pliers, with open mouth 2 stage adjustment and a built-in spring of up to 20 mm to make continuous work easy

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)