Extending Replacement Type Precision Driver Set

Extending Replacement Type Precision Driver Set

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Replaceable precision double-headed long bit, whose sizes are color coded, is ideal for work at narrow locations or locations with some depth. Sizes are easy to distinguish by color. The bits can be extended in 12 stages (approx. 5 mm per pitch)

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : TNS-6W
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No.000 / No.00 / No. 0 / No. 1
  • Tip Size, Slotted (-) Blade Width (mm) B1
    0.9 ~ 1.2
  • Single Item / Set Classification
    Set Parts
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    0.7 ~ 1.3
  • Material / Bit
    S2 (Nickel Plating) + Aluminum
  • Cord
    820379
  • JAN Code
    4954458301485
  • Weight(g)
    155
  • Material / Case
    AS+ABS
  • Material / Screwdriver
    Aluminum + PP + TPR
  • Handle Overall Length(mm)
    95
  • Retractable Bits(mm)
    24~78
  • Case Size(mm)
    H152XW105XD24
  • Set Content
    Handle Telescopic Replacement Precision Dual Head Long Bit: (flathead) 0.9/1.2 mm (Phillips) No.000/00/0/1(hexagonal) H0.7/0.9/1.3 mm (Torx)T5/6 (tamper-proof) T8H
  • Features
    Its replaceable precision double-headed long bit, whose sizes are color coded, is best for work at narrow locations or locations with some depth. You can easily discern the size with just the color. The bits can be extended in 12 stages (approx. 5 mm per pitch).
  • Intended Use
    For the maintenance of glasses, watches, precision instruments, etc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)