Interchangeable Electric Screwdriver (Negi-pita) Stubby

Interchangeable Electric Screwdriver (Negi-pita) Stubby

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

Special tip shape

[Features]
· Handles almost all screws.
· Easy to exert force. Slit shape handle.
· Eye bolt rotation included

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
-

Part Number : 1144191
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 1 / No. 2 / No. 3
  • Tip Size, Slotted (-) Blade Width (mm) B1
    6
  • Single Item / Set Classification
    Single Item
  • Magnet
    None
  • Grip Type
    Resin
  • Features 1
    Handles almost all screws.
  • Features 2
    Easy Application of Force with Slit Shape Handle
  • Features 3
    Eye Bolt Rotation Included
  • Intended Use
    For working with narrow spaces.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)