• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.
Replacement Cushion Drill Screw Driver for Electrical Work

Replacement Cushion Drill Screw Driver for Electrical Work

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

[Features]
· 4 types of screws can be rotated.
· The elastomer handle is gentle on the hands.
· With magnet to prevent screws from falling.
· Eye bolt rotation included

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

Part Number : 1144160
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 1 / No. 2 / No. 3
  • Tip Size, Slotted (-) Blade Width (mm) B1
    6
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    Available
  • Grip Type
    Resin
  • Material
    Double-Head Bit: Cr-V Chrome Plating, Handle: PP+TPR
  • Features 1
    Elastomer handle which is gentle on the hands.
  • Features 2
    With magnet to prevent screws from falling
  • Features 3
    Eye Bolt Rotation Included

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)