• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.
High Strength Mini Ratchet Driver with Sockets

High Strength Mini Ratchet Driver with Sockets

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Fits into pockets for convenient transport.
· The gear has 36 gear teeth.
· Smooth rotation improves working efficiency

Basic Specifications

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 2 / No. 3
  • Single Item / Set Classification
    Set Parts
  • Magnet
    None
  • Material
    Mini Ratchet: Glass Fiber Reinforced Resin, Dual-Head Bit: Cr-V Steel

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : 1152550
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 2 / No. 3
  • Single Item / Set Classification
    Set Parts
  • Magnet
    None
  • Material
    Mini Ratchet: Glass Fiber Reinforced Resin, Dual-Head Bit: Cr-V Steel
  • Set 1
    Mini Ratchet, Dual-Head Bits: + No. 2/No. 3, Socket 10 mm / Adapter Bit 6.35 mm x 25 mm
  • Features 1
    Number of gear teeth: 36 teeth. Smooth rotation improves working efficiency.
  • Intended Use
    For snowboards. For assembling angles.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)