• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Stubby Ratchet Screwdriver Set Replacement

Stubby Ratchet Screwdriver Set Replacement

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· "Round Form Grip" that emphasizes the ease of gripping.
· Spinner handle which allows quick turning by hand.
· Made of slip resistant elastomer.
· Increased tightening and loosening speed with switch

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : 1150310
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 1 / No. 2 / No. 3
  • Tip Size, Slotted (-) Blade Width (mm) B1
    5.5
  • Single Item / Set Classification
    Single Item
  • Magnet
    None
  • Grip Type
    Resin
  • Features 1
    Spinner Handle Which Allows for Quick Turning by Hand
  • Features 2
    Made of slip resistant elastomer
  • Features 3
    Increased tightening and loosening speed with switch
  • Intended Use
    Applicable to 4 types of screws (+No.1/+No.2/+No.3 ⇔ -5.5 mm)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)