All-Mighty Socket 1/2

Part Number

Configured Part Number is shown.

Part Number
S4-10
S4-12
S4-13
S4-14
S4-17
S4-19
S4-21
S4-22
S4-23
S4-24
S4-27
S4-30
S4-32
Part NumberVolume DiscountDays to ShipWidth across flat dimension (S Measurement) Cord JAN Code Supported bolt and nut size round Supported bolt and nut size hexagonal Supported bolt and nut size square Supported bolt and nut size hexalobular Supported bolt and nut size knurled Application
6 Day(s) or more 108193304954458307593103/88E1212Works with 5 sizes of bolts and nuts.
8 Day(s) or more 1281933249544583076091215/3210E16-Works with 5 sizes of bolts and nuts.
8 Day(s) or more 138193334954458307616131/2--16Works with 5 sizes of bolts and nuts.
8 Day(s) or more 148193344954458307623149/16-E18-Works with 5 sizes of bolts and nuts.
8 Day(s) or more 1781933749544583076301721/3214--Works with 5 sizes of bolts and nuts.
8 Day(s) or more 198193394954458307647193/4-E24-Works with 5 sizes of bolts and nuts.
9 Day(s) or more 2181934149544583076542113/1617--Works with 5 sizes of bolts and nuts.
9 Day(s) or more 228193424954458307661227/818--Works with 5 sizes of bolts and nuts.
9 Day(s) or more 23819343495445830767823----Works with 5 sizes of bolts and nuts.
9 Day(s) or more 2481934449544583076852415/1619--Works with 5 sizes of bolts and nuts.
9 Day(s) or more 278193474954458307692271-1/1622--Works with 5 sizes of bolts and nuts.
9 Day(s) or more 308193504954458307708301-3/16---Works with 5 sizes of bolts and nuts.
9 Day(s) or more 328193524954458307715321-1/4---Works with 5 sizes of bolts and nuts.

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For handwork Insertion Angle (Shaft measurement when electric drill) (mm) 12.7
Socket shape Special

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)