• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.
Colored Long Torque Wrench

Colored Long Torque Wrench

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Easy to distinguish by bright colors.
[Features]
· Tamper Proof
· Long type
· With Double Holder

Basic Specifications

  • Type (Shape)
    L-shaped Wrench
  • Tip shape / tamper-proof
    T-shape Tamper-proof Type
  • Single Product/Set Classification
    Set Parts
  • Detailed Type
    Long Type with tamper-prevention
  • Set Content
    T10/T15/T20/T25/T27/T30/T40/T45/T50
  • Cord
    823353
  • JAN Code
    4954458294923
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : TTL-9
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type (Shape)
    L-shaped Wrench
  • Tip shape / tamper-proof
    T-shape Tamper-proof Type
  • Single Product/Set Classification
    Set Parts
  • Detailed Type
    Long Type with tamper-prevention
  • Set Content
    T10/T15/T20/T25/T27/T30/T40/T45/T50
  • Cord
    823353
  • JAN Code
    4954458294923
  • Body Material
    CR-V
  • Holder Material
    PP

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)