EX Long Color Hexalobular Wrench Set (9 Pieces)

EX Long Color Hexalobular Wrench Set (9 Pieces)

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Easy to distinguish sizes by bright colors.

Basic Specifications

  • Type (Shape)
    L-shaped Wrench
  • Single Product/Set Classification
    Set Parts
  • Detailed Type
    Extra Long Type
  • Set Content
    T10H/T15H/T20H/T25H/T27H/T30H/T40H/T45H/T50H
  • Cord
    330124
  • JAN Code
    4954458301089
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : SR-STL9C
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type (Shape)
    L-shaped Wrench
  • Single Product/Set Classification
    Set Parts
  • Detailed Type
    Extra Long Type
  • Set Content
    T10H/T15H/T20H/T25H/T27H/T30H/T40H/T45H/T50H
  • Cord
    330124
  • JAN Code
    4954458301089
  • Mass(g)
    425
  • Body Material
    S2
  • Holder Material
    PE

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)