Hexagonal Bar Wrench Set (7PCS)

Hexagonal Bar Wrench Set (7PCS)

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Can be used in maintaining precision equipment or for hobby.

Basic Specifications

Part Number
Width across flat dimension(mm)

Refine by

  • 0.71
  • 0.89
  • 1.27
  • 1.5
  • 2.5
  • 3
  • Clear
Width across flat dimension(Inch)

Refine by

  • 0.028
  • 0.035
  • 0.05
  • 1/16
  • 3/32
  • 5/64
  • 7/64
  • Clear
Cord

Refine by

  • 820396
  • 820397
  • Clear
JAN Code

Refine by

  • 4954458296323
  • 4954458296330
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
0.71 ~ 3
-
820396
4954458296323
6 Day(s) or more
-

Part Number : TMH-7
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    0.71 ~ 3
  • Width across flat dimension(Inch)
    -
  • Single Product/Set Classification
    Set Parts
  • Wrench Material
    CRV
  • Holder Material
    PE
  • Cord
    820396
  • JAN Code
    4954458296323
  • Set Content
    0.71、0.89、1.27、1.5、2.0、2.5、3
  • Features
    Can be used in maintaining precision equipment or for hobby.
-
0.028 / 0.035 / 0.05 / 1/16 / 3/32 / 5/64 / 7/64
820397
4954458296330
6 Day(s) or more
-

Part Number : TMI-7
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    -
  • Width across flat dimension(Inch)
    0.028 / 0.035 / 0.05 / 1/16 / 3/32 / 5/64 / 7/64
  • Single Product/Set Classification
    Set Parts
  • Wrench Material
    CRV
  • Holder Material
    PE
  • Cord
    820397
  • JAN Code
    4954458296330
  • Set Content
    0.028、0.035、0.05、1/16、5/64、3/32、7/64
  • Features
    Can be used in maintaining precision equipment or for hobby.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)