Long Turbo (9 Pcs)

Long Turbo (9 Pcs)

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Combined hex wrench and ballpoint. Ideal for working in deep places

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : TCL-9
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(mm)
    1.5 ~ 10
  • Single Product/Set Classification
    Set Parts
  • Wrench Material
    CR-V (chrome plated)
  • Holder Material
    PE
  • Cord
    820392
  • JAN Code
    4954458296309
  • Set Content
    1.5、2、2.5、3、4、5、6、8、10mm
  • Features
    Hexagon wrench and ballpoint have become a single unit. Optimal for work in deep areas.
  • Name of Product
    9 pcs. Semi-long Turball

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)