• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.
Colored Hexagonal Wrench Set (9 Pieces)

Colored Hexagonal Wrench Set (9 Pieces)

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Easy to distinguish by bright colors.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : THL-9
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    1.5 ~ 10
  • Single Product/Set Classification
    Set Parts
  • Wrench Material
    CR-V
  • Holder Material
    PP
  • Cord
    823351
  • JAN Code
    4954458294909
  • Set Content
    1.5、2、2.5、3、4、5、6、8、10
  • Features
    Easy to distinguish by bright colors.
  • Name of Product
    9 pcs. Colored Hex Wrench Set

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)