• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Ballpoint, Hex Bar Wrench, Stubby, 9 Piece Set

Ballpoint, Hex Bar Wrench, Stubby, 9 Piece Set

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Can be tightened securely, even on a slant, regardless of the direction the hex screw hole is facing.
· Highly durable chromium vanadium steel (S-2) is used

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : 1156180
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(mm)
    1.5 ~ 10
  • Single Product/Set Classification
    Set Parts
  • Material
    Cr-V Steel (S-2)
  • Finish
    Mirror Polish / Plating Finish
  • Set Content
    1.5、2、2.5、3、4、5、6、8、10
  • Features 1
    Highly durable chromium vanadium steel (S-2) is used

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)