Color Coating Hex Bar

Color Coating Hex Bar

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Anti-slip special coating.
· Highly durable chromium vanadium steel (S-2) is used.
· Easy Tightening with Force Directed in Axial Direction

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : 1156140
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    1.5 ~ 10
  • Single Product/Set Classification
    Set Parts
  • Material
    Cr-V Steel (S-2)
  • Finish
    Special Coating
  • Set Content
    1.5、2、2.5、3、4、5、6、8、10
  • Color
    Blue
  • Features 1
    Highly durable chromium vanadium steel (S-2) is used
  • Features 2
    Because pressure is applied straight in the axial direction, tightening is easy.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)