Color Coating Ball-Point Hex Bar Wrench 9 Units Set

Color Coating Ball-Point Hex Bar Wrench 9 Units Set

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Anti-slip special coating.
· Highly durable chromium vanadium steel (S-2) is used.
· For inclined use / convenient for quick-turn

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : 1156150
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(mm)
    1.5 ~ 10
  • Single Product/Set Classification
    Set Parts
  • Material
    Cr-V Steel (S-2)
  • Finish
    Special Coating
  • Set Content
    1.5、2、2.5、3、4、5、6、8、10
  • Color
    Red
  • Features 1
    Highly durable chromium vanadium steel (S-2) is used
  • Features 2
    For inclined use / convenient for quick-turn

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)