• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.
Head Swiveling 72 Angle Combination Gear Wrench

Head Swiveling 72 Angle Combination Gear Wrench

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Can be used for final tightening. For performing tightening or loosening in narrow and deep places.

Basic Specifications

  • Type
    Combination
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Included
  • Single Product/Set Classification
    Single Item
Part Number
Overall Length(mm)

Refine by

  • 140
  • 192
  • 210
  • 258
  • Clear
Width across flat dimension(mm)

Refine by

  • 8
  • 12
  • 14
  • 21
  • Clear
Maximum Torque Value (Ratchet)(N·m)

Refine by

  • 30
  • 91
  • 158
  • 372
  • Clear
Maximum Torque Value (Wrench)(N·m)

Refine by

  • 15
  • 49
  • 86
  • 248
  • Clear
Cord

Refine by

  • 823231
  • 823233
  • 823235
  • 823238
  • Clear
JAN Code

Refine by

  • 4954458295760
  • 4954458295784
  • 4954458295807
  • 4954458295838
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
140
8
30
15
823231
4954458295760
6 Day(s) or more
-

Part Number : TRG-8F
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Combination
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Included
  • Overall Length(mm)
    140
  • Width across flat dimension(mm)
    8
  • Single Product/Set Classification
    Single Item
  • Maximum Torque Value (Ratchet)(N·m)
    30
  • Maximum Torque Value (Wrench)(N·m)
    15
  • Cord
    823231
  • JAN Code
    4954458295760
  • Features
    Final tightening is possible. For performing tightening or loosening in narrow and deep places. Swivel neck moves freely
  • Body Material
    CR-V
192
12
91
49
823233
4954458295784
9 Day(s) or more
-

Part Number : TRG-12F
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Combination
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Included
  • Overall Length(mm)
    192
  • Width across flat dimension(mm)
    12
  • Single Product/Set Classification
    Single Item
  • Maximum Torque Value (Ratchet)(N·m)
    91
  • Maximum Torque Value (Wrench)(N·m)
    49
  • Cord
    823233
  • JAN Code
    4954458295784
  • Features
    Final tightening is possible. For performing tightening or loosening in narrow and deep places. Swivel neck moves freely
  • Body Material
    CR-V
210
14
158
86
823235
4954458295807
6 Day(s) or more
-

Part Number : TRG-14F
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Combination
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Included
  • Overall Length(mm)
    210
  • Width across flat dimension(mm)
    14
  • Single Product/Set Classification
    Single Item
  • Maximum Torque Value (Ratchet)(N·m)
    158
  • Maximum Torque Value (Wrench)(N·m)
    86
  • Cord
    823235
  • JAN Code
    4954458295807
  • Features
    Final tightening is possible. For performing tightening or loosening in narrow and deep places. Swivel neck moves freely
  • Body Material
    CR-V
258
21
372
248
823238
4954458295838
9 Day(s) or more
-

Part Number : TRG-21F
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Combination
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Included
  • Overall Length(mm)
    258
  • Width across flat dimension(mm)
    21
  • Single Product/Set Classification
    Single Item
  • Maximum Torque Value (Ratchet)(N·m)
    372
  • Maximum Torque Value (Wrench)(N·m)
    248
  • Cord
    823238
  • JAN Code
    4954458295838
  • Features
    Final tightening is possible. For performing tightening or loosening in narrow and deep places. Swivel neck moves freely
  • Body Material
    CR-V

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)