(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Convenient for sharpening blades such as scissors, reaping shears, carbide tipped saws and pruning scissors.
Part Number |
---|
DSP-150 |
DSP-200 |
DSP-300 |
DSP-400 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Overall Length (mm) | Roughness of grain | Size | Fine | Features | JAN Code |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,587.20 | 1 Pack(s) | 12 Pieces Per Package | 43 Day(s) or more | 185 | Second cut | #150-#300 | - | One unit with two roles. From rough sharpening to finish sharpening | 4954458500758 | ||
₹ 2,071.20 | 1 Pack(s) | 20 Pieces Per Package | 43 Day(s) or more | 215 | Second cut | #200 | - | Sharpen curved wires and short blades easily. | 4954458500741 | ||
₹ 1,583.20 | 1 Pack(s) | 12 Pieces Per Package | 43 Day(s) or more | 185 | Coarse/Fine | #300-#600 | Finish grinding | One unit with two roles. From rough sharpening to finish sharpening | 4954458500765 | ||
₹ 1,583.20 | 1 Pack(s) | 12 Pieces Per Package | 43 Day(s) or more | 185 | Coarse/Fine | #400-#800 | Finish grinding | One unit with two roles. From rough sharpening to finish sharpening | 4954458500772 |
Loading...
Inner Box | 20 | Exterior Box | 20 | Second cut | Coarse Grinding |
---|---|---|---|---|---|
Application | It can be used to easily perform blading of household blades and gardening blades without water. |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy