• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Rotary File (File Marks)

Part Number

Configured Part Number is shown.

Part Number
FF-01
FF-02
FF-03
FF-04
FF-05
FF-06
FF-07
FF-08
FF-09
FF-10
FF-11
FF-12
Part NumberVolume DiscountDays to ShipOuter Diameter
(mm)
Blade Length
(mm)
Grain type Features Application Material JAN Code
8 Day(s) or more 620FilingDemonstrates performance during finishing when working on wood and light metals. (Not intended for use on heat treated materials.)Use the electric drill with flexible shaft.High-grade Carbon Tool Steel4954458231119
8 Day(s) or more 620FilingDemonstrates performance during finishing when working on wood and light metals. (Not intended for use on heat treated materials.)Use the electric drill with flexible shaft.High-grade Carbon Tool Steel4954458231126
8 Day(s) or more 1025FilingDemonstrates performance during finishing when working on wood and light metals. (Not intended for use on heat treated materials.)Use the electric drill with flexible shaft.High-grade Carbon Tool Steel4954458231133
8 Day(s) or more 1225FilingDemonstrates performance during finishing when working on wood and light metals. (Not intended for use on heat treated materials.)Use the electric drill with flexible shaft.High-grade Carbon Tool Steel4954458231140
8 Day(s) or more 1225FilingDemonstrates performance during finishing when working on wood and light metals. (Not intended for use on heat treated materials.)Use the electric drill with flexible shaft.High-grade Carbon Tool Steel4954458231157
8 Day(s) or more 620FilingDemonstrates performance during finishing when working on wood and light metals. (Not intended for use on heat treated materials.)Use the electric drill with flexible shaft.High-grade Carbon Tool Steel4954458231164
8 Day(s) or more 1220FilingDemonstrates performance during finishing when working on wood and light metals. (Not intended for use on heat treated materials.)Use the electric drill with flexible shaft.High-grade Carbon Tool Steel4954458231171
8 Day(s) or more 1225FilingDemonstrates performance during finishing when working on wood and light metals. (Not intended for use on heat treated materials.)Use the electric drill with flexible shaft.High-grade Carbon Tool Steel4954458231188
8 Day(s) or more 1010FilingDemonstrates performance during finishing when working on wood and light metals. (Not intended for use on heat treated materials.)Use the electric drill with flexible shaft.High-grade Carbon Tool Steel4954458231195
8 Day(s) or more 1220FilingDemonstrates performance during finishing when working on wood and light metals. (Not intended for use on heat treated materials.)Use the electric drill with flexible shaft.High-grade Carbon Tool Steel4954458231201
8 Day(s) or more 1225FilingDemonstrates performance during finishing when working on wood and light metals. (Not intended for use on heat treated materials.)Use the electric drill with flexible shaft.High-grade Carbon Tool Steel4954458231218
8 Day(s) or more 1225FilingDemonstrates performance during finishing when working on wood and light metals. (Not intended for use on heat treated materials.)Use the electric drill with flexible shaft.High-grade Carbon Tool Steel4954458231225

Loading...

  1. 1

Basic Information

Type Soldering Iron File Single Product Set Product Single Item Shaft Diameter(mm) 6
Number Of Rotations(rpm) 10000

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)