(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Magnet Cleaner

Magnet Cleaner
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      722₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Adsorbs and collects small parts in tight spaces inaccessible by hands. This is convenient for removing chips from drilling or tapping work, and also crude iron powder / iron flakes from the inside of holes.

Part Number
CPH-C1015
CPH-C510
CPH-CA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAdsorption Force
(N)
Total Length
(mm)
Magnet Pole Part Dimensions
(mm)
Mass
(g)
Machinery

₹ 2,003.42

1 Piece(s) 13 Day(s) or more 8(0.8kgf)/20(2kgf)500Φ10x18/φ15x18215Stick Type (2 connected per set)

₹ 1,372.27

1 Piece(s) 5 Day(s) or more 8(0.8kgf)/8(0.8kgf)500Φ5x25/φ10x1855Stick Type (2 connected per set)

₹ 722.00

1 Piece(s) Same day 10(1kgf)144~745φ831Antenna system

Loading...

  1. 1
 

Basic Information

Product Type Magnetizer Features It can suck and collect small parts which are in tight spaces where the hand cannot reach. Use Use for chipping after drilling or tapping work and for removing waste iron powder and iron chips from the inside of the hole.