(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Magnet Holder Base

Magnet Holder Base
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,255₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

You can also use jigs and poles in the screw holes, or use it as center and radar base. Has many applications as a holder with a magnetization ON/OFF switching mechanism.

Part Number
CMB-HB
CMB-HL
CMB-HM
CMB-HP
CMB-HR
CMB-PL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAdsorption Power
(N)
Size Width
(mm)
Size Length
(mm)
Size Height
(mm)
Mass
(g)
Tapped Mounting Hole
(mm)
Handle Part Material

₹ 2,745.22

1 Piece(s) 6 Day(s) or more 784(80kgf)5058551000M8X1.25 Depth 7Resin

₹ 6,200.31

1 Piece(s) 6 Day(s) or more 1274(130kgf)50117552000M8X1.25 Depth 7Resin

₹ 3,045.15

1 Piece(s) 6 Day(s) or more 294(30kgf)303535200M5X0.8 Depth 4Resin

₹ 2,254.91

1 Piece(s) 6 Day(s) or more 167(17kgf)303030200M5X0.8 Depth 5Metal

₹ 3,992.89

1 Piece(s) 6 Day(s) or more 980(100kgf)5073551200M8X1.25 Depth 7Resin

₹ 7,792.22

1 Piece(s) 6 Day(s) or more 1274(130kgf)50117752200M10X1.5 Depth 10Resin
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAdsorption Power
(N)
Size Width
(mm)
Size Length
(mm)
Size Height
(mm)
Mass
(g)
Tapped Mounting Hole
(mm)
Handle Part Material

Loading...

  1. 1

Basic Information

Product Type Magnet Holder Features You can also use jigs and poles in the screw holes, or use it as center and radar base. Use Has many applications as a holder with a magnetization ON/OFF switching mechanism.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list