(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
[Features]
· Magnetic base parts.
· Can be joined together for use.
Part Number |
---|
P-DT-7 |
P-DT-10S |
P-DT-14 |
P-DT-16 |
P-DT-20 |
P-MP-B |
P-MP-P |
P-MP-R |
P-SP-L |
P-UT-10DG6 |
P-UT-10DG8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detailed Type | Primary Post Dimensions Diameter | Primary Post Dimensions Length | Support Post Dimensions Diameter | Support Post Dimensions Length | D1 | D2 | D3 | Common Application Model | Use |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,131.60 | 1 Piece(s) | 8 Day(s) or more | Lower fixtures | - | - | - | - | 7 | 6 | - | CMB-P | For connecting φ7-φ6 | ||
₹ 2,927.11 | 1 Piece(s) | 5 Day(s) or more | Lower fixtures | - | - | - | - | 10 | 10 | - | - | For connecting φ10-φ10 | ||
₹ 1,358.65 | 1 Piece(s) | 5 Day(s) or more | Lower fixtures | - | - | - | - | 14 | 12 | - | CMB-K | For Connecting φ14-φ12 | ||
₹ 1,440.36 | 1 Piece(s) | 6 Day(s) or more | Lower fixtures | - | - | - | - | 16 | 14 | - | CMB-R,L | For connecting φ16-φ14 | ||
₹ 2,095.33 | 1 Piece(s) | 5 Day(s) or more | Lower fixtures | - | - | - | - | 20 | 14 | - | CMB-W | For Connecting φ20-φ14 | ||
₹ 608.38 | 1 Piece(s) | 8 Day(s) or more | Main pillar | 12 mm (Screw: M8, under-head 9) | 176mm | - | - | - | - | - | CMB-B,V | - | ||
₹ 791.33 | 1 Piece(s) | 13 Day(s) or more | Main pillar | 7 mm (Screw: M5, under-head 5) | 55mm | - | - | - | - | - | CPB-P,M,M2 | - | ||
₹ 1,051.69 | 1 Piece(s) | 10 Day(s) or more | Main pillar | 16 mm (Screw: M8, under-head 9) | 222mm | - | - | - | - | - | CMB-R | - | ||
₹ 886.95 | 1 Piece(s) | 6 Day(s) or more | Post | - | - | 14mm | 200mm | - | - | - | CMB-L | - | ||
₹ 931.89 | 1 Piece(s) | 5 Day(s) or more | Upper Bracket | - | - | - | - | 10 | 4 | 6 | CMB-B,V | For connecting φ10-φ4/6 | ||
₹ 1,370.62 | 1 Piece(s) | 6 Day(s) or more | Upper Bracket | - | - | - | - | 10 | 6 | 8 | CMB-B,V | For connecting φ10-φ6/8 |
Part Number |
---|
Loading...
Handle Y/N | Not Included | Product Type | Magnet base |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy