(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Flexible Magnetic Base (Part Number)

Flexible Magnetic Base
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,161₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Locking and release are achieved just by tightening the dial. Loosen from the top when releasing the lock. This prevents the head from falling off. CMB-FX's arm part is flexible and can be freely bent. With the exception of CMB-FSP, the tips have a fine adjustment function.

Part Number
CMB-FX
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBase Dimensions Width
(mm)
Base Dimensions Length
(mm)
Base Dimensions Height
(mm)
Base Dimensions Used Base
(mm)
Base Dimensions Mounting Screw Hole
(mm)
Base Dimensions Adsorption Power (N)
(mm)
Base Dimensions
(mm)
Arm Dimensions L1
(mm)
Arm Dimensions L2
(mm)
Arm Dimensions L3
(mm)
Arm Dimensions Total Length
(mm)
Arm Dimensions Attachment
(mm)
Dial Gauge Mounting Hole Diameter Mass
(g)
Machinery Dial Gauge Mounting Portion Dovetail Groove

₹ 9,812.82

1 Piece(s) 6 Day(s) or more 505855CMB-HBM8X1.25784(80kgf)-16x35516x35516x355355M8X1.25φ8 (with φ6 adapter)1300Flexible Type6.5

Loading...

  1. 1
 

Basic Information

Handle Y/N Not Included Product Type Magnet base Detailed Type Flexible
Features Lock and unlock just by tightening the dial. Loosen from the top when releasing the lock. This prevents the head from falling off. CMB-FX's arm part is flexible and can be freely bent. The tip has a fine adjustment function other than CMB-FSP. Use Can be used as a measurement holding instrument in the same way as the standard type, but can also be used as a specified position holder for sensors.

Please check the type/dimensions/specifications of the part CMB-FX in the Flexible Magnetic Base series.

Product variants

Part Number
CMB-FD
CMB-FMA
CMB-FMV
CMB-FP
CMB-FS
CMB-FSP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBase Dimensions Width
(mm)
Base Dimensions Length
(mm)
Base Dimensions Height
(mm)
Base Dimensions Used Base
(mm)
Base Dimensions Mounting Screw Hole
(mm)
Base Dimensions Adsorption Power (N)
(mm)
Base Dimensions
(mm)
Arm Dimensions L1
(mm)
Arm Dimensions L2
(mm)
Arm Dimensions L3
(mm)
Arm Dimensions Total Length
(mm)
Arm Dimensions Attachment
(mm)
Dial Gauge Mounting Hole Diameter Mass
(g)
Machinery Dial Gauge Mounting Portion Dovetail Groove

₹ 11,665.20

1 Piece(s) 6 Day(s) or more 504055Dedicated BaseM8X1.25392(40kgf)-765158185M8X1.25φ8 (with φ6 adapter)900Mechanical Lock Type6.5

₹ 8,324.60

1 Piece(s) 6 Day(s) or more 505855CMB-HBM8X1.25784(80kgf)-15911079348M8X1.25φ8 (with φ6 adapter)2000Mechanical Lock Type6.5

₹ 6,563.25

1 Piece(s) 6 Day(s) or more 303535CMB-HMM5X0.8294(30kgf)-715058179M5X0.8φ8 (with φ6 adapter)450Mechanical Lock Type6.5

₹ 11,042.02

1 Piece(s) 6 Day(s) or more 303030CMB-HPM5X0.8167(17kgf)-745158183M5X0.8φ8 (with φ6 adapter)400Mechanical Lock Type6.5

₹ 4,145.42

1 Piece(s) 6 Day(s) or more ---Dedicated HolderM5X0.898(10kgf)φ28x3126-7096M5X0.8φ8 (with φ6 adapter)230Mechanical Lock Type6.5

₹ 3,160.78

1 Piece(s) 6 Day(s) or more ---Dedicated HolderM5X0.8196(20kgf)φ28x31---55M5X0.8φ6180Mechanical Lock Type5.5