(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
Adsorbs to iron plate or the flat, vertical, or rounded parts of construction equipment to hold dial gauges and other measuring instruments. A holding (auxiliary) tool for general measuring instruments when measuring dimensions of workpieces, etc. at the machining site.
Part Number |
---|
CMB-B |
CMB-FF |
CMB-K |
CMB-L |
CMB-M |
CMB-M2 |
CMB-P |
CMB-V |
CMB-W |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Base Dimensions Width (mm) | Base Dimensions Length (mm) | Base Dimensions Height (mm) | Base Dimensions Used Base (mm) | Base Dimensions Mounting Screw Hole (mm) | Base Dimensions Adsorption Power (N) (mm) | Primary Post Dimensions Diameter | Primary Post Dimensions Length | Support Post Dimensions Diameter | Support Post Dimensions Length | Dial Gauge Mounting Holes | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,425.35 | 1 Piece(s) | 6 Day(s) or more | 50 | 58 | 55 | CMB-HB | M8X1.25 | 784(80kgf) | 12 | 176 | 10 | 165 | 4.5/6.5 | 1300 | ||
₹ 6,843.38 | 1 Piece(s) | 5 Day(s) or more | 50 | 58 | 55 | CMB-HB | M8X1.25 | 784(80kgf) | 12 | 220 | 10 | 165 | 4.5/6.5 | 1500 | ||
₹ 5,705.67 | 1 Piece(s) | 5 Day(s) or more | 50 | 58 | 55 | CMB-HB | M8X1.25 | 784(80kgf) | 14 | 176 | 12 | 165 | 4.5/6.5 | 1500 | ||
₹ 11,574.78 | 1 Piece(s) | 6 Day(s) or more | 50 | 117 | 75 | CMB-PL | M10X1.5 | 1274(130kgf) | 16 | 345 | 14 | 200 | 6.5/8.5 | 3000 | ||
₹ 4,204.40 | 1 Piece(s) | 10 Day(s) or more | 30 | 35 | 35 | CMB-HM | M5X0.8 | 294(30kgf) | 7 | 55 | - | - | 6.0 | 400 | ||
₹ 6,674.42 | 1 Piece(s) | 5 Day(s) or more | 30 | 35 | 35 | CMB-HM | M5X0.8 | 294(30kgf) | 7 | 55 | 7 | 100 | 6.0 | 450 | ||
₹ 3,610.09 | 1 Piece(s) | 6 Day(s) or more | 30 | 30 | 30 | CMB-HP | M5X0.8 | 167(17kgf) | 7 | 55 | - | - | 6.0 | 250 | ||
₹ 4,544.07 | 1 Piece(s) | 6 Day(s) or more | 50 | 58 | 55 | CMB-HB | M8X1.25 | 784(80kgf) | 12 | 176 | 10 | 150 | 4.5/6.5 | 1400 | ||
₹ 8,684.89 | 1 Piece(s) | 6 Day(s) or more | 50 | 73 | 55 | CMB-HR | M8X1.25 | 980(100kgf) | 20 | 178 | 14 | 165 | 6.5/8.5 | 2000 |
Part Number |
---|
Loading...
Handle Y/N | Not Included | Product Type | Magnet base | Detailed Type | Standard |
---|---|---|---|---|---|
Use | Attaches to iron board or flat part of construction equipment / vertical part / R plane, and holds dial gauge and other measuring instruments. It is a holding (auxiliary) tool for general measuring instruments when measuring dimensions of processing work and others at the machining site. |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy