(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Antenna Type Retrieval Tool (130 to 640)

Antenna Type Retrieval Tool (130 to 640)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      675₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Includes a handy clip for carrying on the go.
The magnet makes it easy to pick up even in hard-to-reach narrow spaces.
Slim type with 4 mm head.

Part Number
SRO-15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 675.31

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Magnet Diameter(mm) 4 Total Length(mm) 130~640 Withstand Load(kg) 0.2
Product Model Magnet handle Adsorption Force 0.45lb/200g Body Size H130×W10×D10mm
Items cord 330304 JAN Code 4954458300235 Features Easy to pick up with a magnet even in tight spaces where the hand cannot reach.
Body Material Brass / Chrome Plating Mass(g) 22

Please check the type/dimensions/specifications of the part SRO-15 in the Antenna Type Retrieval Tool (130 to 640) series.