High Speed Cut-off Machine

Part Number

Configured Part Number is shown.

THC-305

Part Number
THC-305
Part NumberVolume DiscountDays to ShipMass
(g)
Features Accessories Type Specification Vice Opening
(mm)
Specification Rating Frequency
(Hz)
Specification Grindstone Size Specification Grindstone Maximum Operating Speed
(m/min)
Specification Product Size (When Opened)
(mm)
Product Size (When Stored) Specifications
5 Day(s) or more 12500 / mig00000000749395Ideal for cutting angle iron, lightweight steel beams, etc. An easy-grip handle allows continuous cutting work, and it can cut up to a maximum angle of 45° with a "one touch" vise to hold the worked material securely in place. / mig00000000623486mig00000001314821 / Grindstone, WrenchCan cut stainless steel ○ pipe with φ 105 mm. / mig00000000749396200 / mig0000000132855550-60 / mig00000001359187φ325Xt3.0Xφ25.4 / mig000000007493973800 / mig00000001365845H325XW520XD275 / mig00000000623485H215XW520XD275 / mig00000001338598

Loading...

  1. 1

Basic Information

Product Model Pipe Cutting Machine Use For Iron Working Rated Current(A) 15
Voltage(V) 100 Maximum Idling Speed(rpm) 3800 Power Consumption(W) 1450
Cord Length(m) 2 Maximum Cutting Capability Angled Cut(m/m) 0°-45° Maximum Cutting Capability Round Steel Pipe(m/m) 105-90
Maximum Cutting Capability L-Shaped Steel(m/m) 90X90-50X50 Maximum Cutting Capability Square Steel Pipe(m/m) 85X85-80X80 Code 329001
JAN Code 4954458300334

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)