(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fixture, Key Ring

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 860-23

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Material (Body)
    Iron (Nickel Plated)
  • Size
    5.5
  • Line Diameter(mm)
    1.5
  • Amount Of Content
    1 Pack (10 pcs.)
Part Number
860-23
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 288.00

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1 Pack (10 pcs.)

Basic Specifications

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Material (Body)
    Iron (Nickel Plated)
  • Size
    5.5
  • Line Diameter(mm)
    1.5
  • Amount Of Content
    1 Pack (10 pcs.)

Product Description

A fixture for lowering the key.
[Features]
·Available in 2 sizes.
[Applications]
·Used to lower the key.

Specifications of 860-23

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Material (Body)
    Iron (Nickel Plated)
  • Size
    5.5
  • Line Diameter(mm)
    1.5
  • Amount Of Content
    1 Pack (10 pcs.)
Part Number
860-23
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 288.00

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1 Pack (10 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon