(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Valve Open/Close Rotary Double-Side Display Board

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 431.45 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
857-31
857-35
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Details Model Amount Of Content

₹ 431.45

1 Piece(s) 5 Day(s) or more "Open" in blue letters / "Close" in red letters 1 pc.

₹ 431.45

1 Piece(s) 5 Day(s) or more "Open" on red background in white letters / "Close" on green background in white letters 1 pc.

Basic Specifications

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Detailed Sorting
    Indoor type
  • Material (Body)
    Main Body/Plate: ABS Resin; Button: Polycarbonate
  • Display Content
    Open/Close
  • Longitudinal(mm)
    101
  • Side(mm)
    48
  • Thickness(mm)
    6.5
  • Accessories
    With Stainless Steel Double Ring
  • Number of Pieces Per Pack
    Patent No. 3499778
  • Indication Surface
    Both Faces
  • Mass(g)
    22
  • Amount Of Content
    1 pc.

Product Description

A valve open/close display board that can display the open/close status with a single sheet.
[Features]
·A safety sign that can be switched between open and closed displays with a single touch.
·Double-sided display for easy confirmation.
·Auto-stop mechanism fixed by 180° rotation.
·It has a long service life and excellent recyclability.
[Applications]
·Excellent safety, operability, and visibility, making it suitable for piping equipment.

Part Number
857-31
857-35
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Details Model Amount Of Content

₹ 431.45

1 Piece(s) 5 Day(s) or more "Open" in blue letters / "Close" in red letters 1 pc.

₹ 431.45

1 Piece(s) 5 Day(s) or more "Open" on red background in white letters / "Close" on green background in white letters 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1