(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Road Marking Product and Road Marking Sticker

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 819-19

  • Product Model
    Safety Sign
  • Detailed Sorting
    Road Surface Display Tool
  • Details Model
    Road Surface Marking Sticker
  • Shape
    Horizontal
  • Material (Body)
    Aluminum Stickers
  • Display Content
    Left/Right Confirmation (819-19)
  • Longitudinal(mm)
    240
  • Side(mm)
    300
  • Thickness(mm)
    0.8
  • Mass(g)
    50
  • Amount Of Content
    1 pc.
Part Number
819-19
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,089.11

2 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Road Surface Display Tool
  • Details Model
    Road Surface Marking Sticker
  • Shape
    Horizontal
  • Material (Body)
    Aluminum Stickers
  • Display Content
    Left/Right Confirmation (819-19)
  • Longitudinal(mm)
    240
  • Side(mm)
    300
  • Thickness(mm)
    0.8
  • Mass(g)
    50
  • Amount Of Content
    1 pc.

Product Description

6 types of display content available

Specifications of 819-19

  • Product Model
    Safety Sign
  • Detailed Sorting
    Road Surface Display Tool
  • Details Model
    Road Surface Marking Sticker
  • Shape
    Horizontal
  • Material (Body)
    Aluminum Stickers
  • Display Content
    Left/Right Confirmation (819-19)
  • Longitudinal(mm)
    240
  • Side(mm)
    300
  • Thickness(mm)
    0.8
  • Mass(g)
    50
  • Amount Of Content
    1 pc.
Part Number
819-19
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,089.11

2 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon