• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Crime Prevention Sticker

Crime Prevention Sticker

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

3 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Security Ensuring Supplies
  • Details Model
    Sticker
  • Amount Of Content
    1 Pack (5 Sheets)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pack (5 Sheets)
  • Clear
Shape

Refine by

  • Horizontal
  • Clear
Material (Body)

Refine by

  • PP Sticker
  • PVC Sticker
  • Reflective stickers
  • Clear
Display Content

Refine by

  • Security System in Operation
  • Security devices in operation
  • Surveillance Camera Installed
  • Clear
Longitudinal(mm)

Refine by

  • 50
  • 70
  • 100
  • Clear
Side(mm)

Refine by

  • 100
  • 200
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (5 Sheets)
Horizontal
PVC Sticker
Security System in Operation
100
200
7 Day(s) or more
-

Part Number : 802-63
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Security Ensuring Supplies
  • Details Model
    Sticker
  • Shape
    Horizontal
  • Material (Body)
    PVC Sticker
  • Display Content
    Security System in Operation
  • Longitudinal(mm)
    100
  • Side(mm)
    200
  • Mass(g)
    50
1 Pack (5 Sheets)
Horizontal
PVC Sticker
Surveillance Camera Installed
100
200
7 Day(s) or more
-

Part Number : 802-64
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Security Ensuring Supplies
  • Details Model
    Sticker
  • Shape
    Horizontal
  • Material (Body)
    PVC Sticker
  • Display Content
    Surveillance Camera Installed
  • Longitudinal(mm)
    100
  • Side(mm)
    200
  • Mass(g)
    50
1 Pack (5 Sheets)
-
Reflective stickers
Security System in Operation
50
200
7 Day(s) or more
-

Part Number : 802-65
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Security Ensuring Supplies
  • Details Model
    Sticker
  • Shape
    -
  • Material (Body)
    Reflective stickers
  • Display Content
    Security System in Operation
  • Longitudinal(mm)
    50
  • Side(mm)
    200
  • Mass(g)
    50
1 Pack (5 Sheets)
-
PP Sticker
Security devices in operation
70
100
7 Day(s) or more
-

Part Number : 802-66
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Security Ensuring Supplies
  • Details Model
    Sticker
  • Shape
    -
  • Material (Body)
    PP Sticker
  • Display Content
    Security devices in operation
  • Longitudinal(mm)
    70
  • Side(mm)
    100
  • Mass(g)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)