Safety First and Keep Clean Transparent Stickers

Safety First and Keep Clean Transparent Stickers

Standard Unit Price:
-
Days to Ship :
Quote

Available in 2 sizes: 300 × 200 mm and 150 × 100 mm

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety First, Keep Clean
  • Details Model
    Transparent Sticker
  • Shape
    Vertical
  • Material (Body)
    Transparent PET Film
  • Display Content
    Shipshape and Bristol Fashion
  • Longitudinal(mm)
    300
  • Side(mm)
    200
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : 807-49A
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety First, Keep Clean
  • Details Model
    Transparent Sticker
  • Shape
    Vertical
  • Material (Body)
    Transparent PET Film
  • Display Content
    Shipshape and Bristol Fashion
  • Longitudinal(mm)
    300
  • Side(mm)
    200
  • Mass(g)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)