Clean room supplies, flooring sticker

Clean room supplies, flooring sticker

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

350 × 350 × 0.2 mm, PVC sticker

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Clean room supplies
  • Details Model
    Floor Sticker
  • Material (Body)
    PVC Sticker
  • Display Content
    Clean room ahead
  • Longitudinal(mm)
    350
  • Side(mm)
    350
  • Thickness(mm)
    0.2
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
6 Day(s) or more
-

Part Number : 819-47
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Clean room supplies
  • Details Model
    Floor Sticker
  • Material (Body)
    PVC Sticker
  • Display Content
    Clean room ahead
  • Longitudinal(mm)
    350
  • Side(mm)
    350
  • Thickness(mm)
    0.2
  • Mass(g)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)