(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

JIS Pipe Identification Direction Indicating Sticker: Arrow

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 742.20 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AS-23-2L
AS-23-2M
AS-23-2SS
AS-23-5M
AS-23-8M
AS-23-8SS
AS-23-11M
AS-23-11SS
AS-23-12M
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Detailed Sorting Details Model Longitudinal
(mm)
Side
(mm)
Amount Of Content

₹ 1,362.35

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more Blue For water 50 130 1 Pack (10 Sheets)

₹ 1,156.07

1 Pack(s)

10 Pieces Per Package

12 Day(s) or more Blue For water 40 100 1 Pack (10 Sheets)

₹ 742.20

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more Blue For water 20 50 1 Pack (10 Sheets)

₹ 1,130.62

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more Gray/Purple For acid, alkali 40 100 1 Pack (10 Sheets)

₹ 1,156.07

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more Red Other 40 100 1 Pack (10 Sheets)

₹ 742.20

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more Red Other 20 50 1 Pack (10 Sheets)

₹ 1,156.07

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more Light Blue Other 40 100 1 Pack (10 Sheets)

₹ 742.20

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more Light Blue Other 20 50 1 Pack (10 Sheets)

₹ 1,130.62

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more Green Other 40 100 1 Pack (10 Sheets)

Basic Specifications

  • Product Model
    Safety Sign
  • Material (Body)
    Aluminum
  • Shape
    Left Arrow
  • Thickness(mm)
    0.12
  • Mass(g)
    50
  • Amount Of Content
    1 Pack (10 Sheets)

Product Description

Safety signs that can be selected to match pipe sizes. JIS piping identification direction display sticker.
[Features]
· Identification color and direction display in one.
· Choose from 7 types of display content in 4 sizes (L, M, SS and S) and 11 colors including red, green or orange.
[Applications]
· Can be used in conjunction with AS/AST JIS piping identification stickers.

Part Number
AS-23-2L
AS-23-2M
AS-23-2SS
AS-23-5M
AS-23-8M
AS-23-8SS
AS-23-11M
AS-23-11SS
AS-23-12M
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Detailed Sorting Details Model Longitudinal
(mm)
Side
(mm)
Amount Of Content

₹ 1,362.35

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more Blue For water 50 130 1 Pack (10 Sheets)

₹ 1,156.07

1 Pack(s)

10 Pieces Per Package

12 Day(s) or more Blue For water 40 100 1 Pack (10 Sheets)

₹ 742.20

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more Blue For water 20 50 1 Pack (10 Sheets)

₹ 1,130.62

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more Gray/Purple For acid, alkali 40 100 1 Pack (10 Sheets)

₹ 1,156.07

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more Red Other 40 100 1 Pack (10 Sheets)

₹ 742.20

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more Red Other 20 50 1 Pack (10 Sheets)

₹ 1,156.07

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more Light Blue Other 40 100 1 Pack (10 Sheets)

₹ 742.20

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more Light Blue Other 20 50 1 Pack (10 Sheets)

₹ 1,130.62

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more Green Other 40 100 1 Pack (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1