(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Voice guide talk navigation main unit/main unit/option set/various options

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 881-88

  • Product Type
    Bulletin Board (Standard Type)
  • Size(mm)
    50×224×39
  • Details
    Wall-Mounting Bracket Set
  • Accessory
    With Fixed Bolts 2 pcs, Wall Mounting Lugs and Screws 3 pcs
  • Amount Of Content
    1 unit
Part Number
881-88
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 9,619.71

1 Piece(s) 5 Day(s) or more 1 unit

Basic Specifications

  • Product Type
    Bulletin Board (Standard Type)
  • Size(mm)
    50×224×39
  • Details
    Wall-Mounting Bracket Set
  • Accessory
    With Fixed Bolts 2 pcs, Wall Mounting Lugs and Screws 3 pcs
  • Amount Of Content
    1 unit

Product Description

Talknavi II, which uses infrared light to detect people approaching, and 3 different mounting brackets to choose from.

Specifications of 881-88

  • Product Type
    Bulletin Board (Standard Type)
  • Size(mm)
    50×224×39
  • Details
    Wall-Mounting Bracket Set
  • Accessory
    With Fixed Bolts 2 pcs, Wall Mounting Lugs and Screws 3 pcs
  • Amount Of Content
    1 unit
Part Number
881-88
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 9,619.71

1 Piece(s) 5 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon