- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Plastic chain stand 2WAY guard
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Product Type 2 |
Product Type 1 |
Color |
Width (mm) |
Color Details |
JAN code |
Material 1 |
Trusco code |
Pole color |
Mass (g) |
Number of Pieces Per Pack |
Amount Of Content |
|
₹ 5,708.67
|
1 Piece(s)
|
|
5 Day(s) or more
|
Plastic Chain Stand |
Plastic Chain |
Yellow |
- |
- |
- |
- |
- |
- |
4500 |
Ball x 1, Pedestal x 1, Hook x 1, Bolt and Wing Nut x 1 |
1 pc. |
|
₹ 8,929.20
|
1 Piece(s)
|
|
9 Day(s) or more
|
- |
- |
Other |
210 |
Stainless steel |
4571181506699 |
Pole: Stainless steel cap/hook: Nylon base: Polyethylene (with iron weights) |
811-5940 |
Silver |
5300.0 |
- |
- |
Basic Specifications
-
- Height(mm)
- 885
-
- Diameter φ(mm)
- 210
Product Description
Demarcation stand with a safe design and a compact base that will not tip over easily.
[Features]
· Chain stand with superior stability that will not tip over even when tilted to an angle of 30° from the floor.
· The position of the hook can be freely and easily adjusted depending on the application.
· Exterior of base is made of resin that will not scratch the floor, and no concern over rusting (secure design prevents the base from coming off).
· Can be used in 2 ways, as chain or as a rope, depending on the location.
[Applications]
· Demarcation of various facilities.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Product Type 2 |
Product Type 1 |
Color |
Width (mm) |
Color Details |
JAN code |
Material 1 |
Trusco code |
Pole color |
Mass (g) |
Number of Pieces Per Pack |
Amount Of Content |
|
₹ 5,708.67
|
1 Piece(s)
|
|
5 Day(s) or more
|
Plastic Chain Stand |
Plastic Chain |
Yellow |
- |
- |
- |
- |
- |
- |
4500 |
Ball x 1, Pedestal x 1, Hook x 1, Bolt and Wing Nut x 1 |
1 pc. |
|
₹ 8,929.20
|
1 Piece(s)
|
|
9 Day(s) or more
|
- |
- |
Other |
210 |
Stainless steel |
4571181506699 |
Pole: Stainless steel cap/hook: Nylon base: Polyethylene (with iron weights) |
811-5940 |
Silver |
5300.0 |
- |
- |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●It can be used for restrictions and entry restrictions within workshops.
●It will not fall over even if it is tilted by 60°.Specification
●W x H(mm):210 x 885
●SPQ(piece):1Materials
●Polycarbonate
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy