(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

is-fit Shoe Cream with Puff

is-fit Shoe Cream with Puff

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

Japanese Only

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of C055-6141

  • Product Model
    Related products
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Other
    Option
  • Standard
    Without standards
  • Product Size (Width x Depth x Height)(mm)
    53×153×35
  • Other Colors
    Black
  • Weight(g)
    80
  • Features 1
    Emulsified shoe polish cream with a long-lasting finish with depth.
  • Amount Of Content
    1 pc (50 g)
Part Number
C055-6141
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 790.49

10 Piece(s) 8 Day(s) or more 1 pc (50 g)
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Basic Specifications

  • Product Model
    Related products
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Other
    Option
  • Standard
    Without standards
  • Product Size (Width x Depth x Height)(mm)
    53×153×35
  • Other Colors
    Black
  • Weight(g)
    80
  • Features 1
    Emulsified shoe polish cream with a long-lasting finish with depth.
  • Amount Of Content
    1 pc (50 g)

Product Description

Comes with a puff so you can easily apply and spread the cream without soiling your hands.

Specifications of C055-6141

  • Product Model
    Related products
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Other
    Option
  • Standard
    Without standards
  • Product Size (Width x Depth x Height)(mm)
    53×153×35
  • Other Colors
    Black
  • Weight(g)
    80
  • Features 1
    Emulsified shoe polish cream with a long-lasting finish with depth.
  • Amount Of Content
    1 pc (50 g)
Part Number
C055-6141
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 790.49

10 Piece(s) 8 Day(s) or more 1 pc (50 g)
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

is-fit Shoe Cream with Puff

is-fit Shoe Cream with Puff

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

Japanese Only

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language