(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

is-fit Liquid Shoe Cream

is-fit Liquid Shoe Cream

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of C050-6080

  • Product Model
    Related products
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Other
    Option
  • Standard
    Without standards
  • Product Size (Width x Depth x Height)(mm)
    33×47×145
  • Other Colors
    Black
  • Weight(g)
    121
  • Amount Of Content
    1 pc (75 ml)
Part Number
C050-6080
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 781.29

10 Piece(s) 8 Day(s) or more 1 pc (75 ml)

Basic Specifications

Product Description

An easy maintenance liquid shoe cream that you simply apply to bring out the gloss in shoes.

Specifications of C050-6080

  • Product Model
    Related products
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Other
    Option
  • Standard
    Without standards
  • Product Size (Width x Depth x Height)(mm)
    33×47×145
  • Other Colors
    Black
  • Weight(g)
    121
  • Amount Of Content
    1 pc (75 ml)
Part Number
C050-6080
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 781.29

10 Piece(s) 8 Day(s) or more 1 pc (75 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon