(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Premium All Diamond

Premium All Diamond
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,673₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Outstanding long-lasting sharpness with newly developed tip with diamond. Different sizes are available for different applications. Select from one of four sizes between 80 mm and 125 mm. It is economical and provides excellent cost performance.

Part Number
99379
99380
99381
99386
99387
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)
Number of Cutting Teeth JAN Code Trusco Code

₹ 9,118.62

1 Piece(s) 5 Day(s) or more 801.884939752993796414-0338

₹ 8,672.98

1 Piece(s) 8 Day(s) or more 1001.88--

₹ 8,672.98

1 Piece(s) 8 Day(s) or more 1251.88--

₹ 9,535.49

1 Piece(s) 5 Day(s) or more 1001.4104939752993864414-0354

₹ 9,552.16

1 Piece(s) 5 Day(s) or more 1251.4104939752993871414-0362
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)
Number of Cutting Teeth JAN Code Trusco Code

Loading...

  1. 1

Basic Information

Hole Diameter(mm) 20
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language