(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond Cutter Segment

Diamond Cutter Segment
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Product ModelDiamond CutterWheel ModelSegment Type
UseConcrete and Mortar / StoneOutside Diameter(mm)105
Blade Thickness(mm)1.9Hole Diameter(mm)20

PDF

Japanese Only

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Product ModelDiamond CutterWheel ModelSegment Type
UseConcrete and Mortar / StoneOutside Diameter(mm)105
Blade Thickness(mm)1.9Hole Diameter(mm)20

Loading...

Configured Specifications

Product ModelDiamond CutterWheel ModelSegment Type
UseConcrete and Mortar / StoneOutside Diameter(mm)105
Blade Thickness(mm)1.9Hole Diameter(mm)20

Product Description

Cutter segment suitable for cutting concrete and stone materials, with diamond abrasive grains embedded in the circular base.

Diamond Cutter Segment
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Product ModelDiamond CutterWheel ModelSegment Type
UseConcrete and Mortar / StoneOutside Diameter(mm)105
Blade Thickness(mm)1.9Hole Diameter(mm)20

PDF

Japanese Only

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Product ModelDiamond CutterWheel ModelSegment Type
UseConcrete and Mortar / StoneOutside Diameter(mm)105
Blade Thickness(mm)1.9Hole Diameter(mm)20
Part Number
89704
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,603.65

1 Piece(s) 8 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Product Model Diamond Cutter Wheel Model Segment Type Use Concrete and Mortar / Stone
Outside Diameter(mm) 105 Blade Thickness(mm) 1.9 Hole Diameter(mm) 20

Please check the type/dimensions/specifications of the part 89704 in the Diamond Cutter Segment series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list