(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Variable Speed Random Sander (Part Number)

Variable Speed Random Sander
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,523₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

The left/right movable handle allows for easy work with a set angle that matches the job. Includes a speed change dial capable of adjusting the speed according to the work. Prevention of polishing powder scatter. With dust bag giving dust collecting functions. Wood polishing / metal polishing and rust removal / car waxing and glazing

Part Number
25-523
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,522.53

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Body Power Supply(V) 100 Current and rated current(A) 4.4
Cord Length(m) 2 Power Consumption(W) 420 Insulation function Included
Product Size(mm) H185XW240XD125 Frequency(Hz) 50/60 Number of Turns 4000~12000min-1
Polishing Tool Dimensions(mm) Approx. φ125 Pat Dimension(mm) Approximately φ123 Rated Time(Pieces) 30
Cord 820710 JAN Code 4710515322738 Mass(g) Approximately 1800
Times Double Insulation Structure Outer Box Size(mm) H190XW280XD130 Model Number 25-523
Accessories Sanding paper coarse grade #60 / medium grade #120 / for finishing #240: x 2 sheets of each / Cloth buff pad / Wool buff pad / Dust bag Features The handle enabled for left/right motion allows for easy work with a set angle that matches the job. Includes acceleration dial to adjust the speed to match the job. Prevents dispersion of grinding powder. Includes dust collection bag Usage For Polishing Wood, Polishing Metal, Removing Rust, Waxing Cars, and Burnishing Cars