(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plastic Pipe End Cap

Plastic Pipe End Cap

You can add up to 6 items to the comparison list.

Loading...

Specifications of JB-403

  • Product Type
    Pipe System Workbench
  • Main body: option
    Option
  • Type Details
    Outer Cap
  • Color
    Black
  • Material
    Rubber
  • JAN Code
    4537186050117
  • Trusco Code
    256-5293
  • Compatible Pipe
    Standard Pipe for Spacia Pipe System
  • Mass(g)
    31
Part Number
JB-403
Part Number Price Minimum Order Qty. Volume Discount Days to Ship RoHS

₹ 198.40

1 Piece(s) 5 Day(s) or more 10

Basic Specifications

  • Product Type
    Pipe System Workbench
  • Main body: option
    Option
  • Type Details
    Outer Cap
  • Color
    Black
  • Material
    Rubber
  • JAN Code
    4537186050117
  • Trusco Code
    256-5293
  • Compatible Pipe
    Standard Pipe for Spacia Pipe System
  • Mass(g)
    31

Specifications of JB-403

  • Product Type
    Pipe System Workbench
  • Main body: option
    Option
  • Type Details
    Outer Cap
  • Color
    Black
  • Material
    Rubber
  • JAN Code
    4537186050117
  • Trusco Code
    256-5293
  • Compatible Pipe
    Standard Pipe for Spacia Pipe System
  • Mass(g)
    31
Part Number
JB-403
Part Number Price Minimum Order Qty. Volume Discount Days to Ship RoHS

₹ 198.40

1 Piece(s) 5 Day(s) or more 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon